IESNA:LM-63-2002
[TEST]P1426925
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2601-658-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/9/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A20RH9740D010 E3HY1B
[LUMINAIRE]3in Adjustable LED luminaire with, RH optic, 4000K CCT AND, 97CRI , E3HY1B TRIM
[_SEARCH_CRI] 97
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]483
TILT=NONE
1 -1 1 37 1 1 1 -0.25 -0.25 0
1 1 28.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
1549.8 1558 1494 1407.1 1348.1 1274.3 1130 820 431.3 165.6
95.1 64 41 18 4.9 1.6 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0
